IESNA:LM-63-2002
[TEST]P1437738
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB7B-830-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 7xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (182) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.14A 256.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]27495.3
TILT=NONE
182 -1 1 37 22 1 1 1.5000 1.5000 0.0000
1.000 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
3829.6 3853.1 3634.3 3204.4 2962.1 2938.7 2954.3 3016.8 3141.9 3306.0 3485.8 3853.1 4658.1 5642.9 6760.5 7854.7 8698.8 9355.3 
10152.5 10691.8 10980.9 11012.2 10363.5 9753.9 9230.2 8245.5 6229.0 4228.2 3376.3 2219.6 805.0 429.9 289.2 156.3 109.4 62.5 0.0 
3829.6 3860.9 3642.1 3220.0 2977.7 2946.5 2969.9 3032.5 3149.7 3329.4 3517.0 3860.9 4665.9 5681.9 6854.3 7878.1 8776.9 9542.9 
10230.6 10785.5 11145.1 11168.5 10457.3 9847.7 9277.1 8276.7 6346.3 4361.1 3376.3 2227.4 805.0 445.5 297.0 164.1 109.4 62.5 0.0 
3829.6 3853.1 3657.7 3282.6 3016.8 2977.7 3001.2 3071.5 3196.6 3392.0 3610.8 3923.4 4611.2 5674.1 6830.8 7987.6 9050.5 9941.5 
10793.4 11551.5 11981.3 12129.8 11950.1 11145.1 10457.3 9675.7 7628.0 5134.9 3642.1 2477.5 1086.4 523.6 351.7 234.5 179.8 101.6 0.0 
3829.6 3860.9 3696.8 3360.7 3095.0 3063.7 3071.5 3149.7 3298.2 3517.0 3814.0 4181.4 4681.5 5627.2 6815.2 8120.4 9316.2 10355.7 
11340.4 12192.3 12794.2 13177.1 13239.6 13130.2 12622.2 11707.8 11020.0 9910.2 7964.1 5056.7 2024.2 836.3 515.8 336.1 242.3 
117.2 0.0 
3829.6 3876.5 3751.5 3540.5 3259.1 3204.4 3235.7 3329.4 3501.4 3774.9 4142.3 4603.4 5111.4 5822.6 6838.7 8136.0 9589.8 10910.6 
11903.2 12770.7 13419.4 13857.1 14201.0 14552.7 14685.5 14419.8 13982.1 13270.9 11582.7 8214.2 4345.5 1664.7 805.0 429.9 242.3 
117.2 0.0 
3829.6 3868.7 3806.2 3704.6 3532.7 3438.9 3501.4 3665.5 3868.7 4150.1 4579.9 5142.7 5807.0 6471.3 7323.2 8472.1 9855.5 11207.6 
12356.5 12997.4 13489.7 13997.8 14529.2 15224.8 15904.8 16428.4 16670.7 16772.3 15474.9 11801.6 7026.2 2860.5 1102.0 515.8 250.1 
109.4 0.0 
3829.6 3900.0 3876.5 3884.4 3884.4 3876.5 3939.1 4134.5 4423.6 4822.2 5314.6 5939.9 6674.5 7549.9 8550.3 9707.0 10660.5 11567.1 
12348.7 13044.2 13700.8 14357.3 15263.9 16233.0 17069.3 17358.5 16686.3 15381.1 13763.3 11223.2 6838.7 2672.9 859.7 414.2 179.8 
54.7 0.0 
3829.6 3892.2 3923.4 4001.6 4126.6 4290.8 4548.7 4814.4 5173.9 5611.6 6190.0 6932.4 7800.0 8839.5 9988.3 11207.6 12192.3 12887.9 
13474.1 14107.2 14935.6 15873.5 16741.0 17335.0 16748.8 15506.2 13989.9 12028.2 9081.7 5252.1 2508.8 1281.8 719.0 422.0 265.7 
93.8 0.0 
3829.6 3892.2 3970.3 4103.2 4306.4 4595.6 4978.5 5439.7 5994.6 6604.2 7323.2 8167.3 9152.1 10308.8 11621.8 12841.0 13810.2 14599.6 
15217.0 16068.9 17186.5 18272.9 18906.0 18413.6 17139.6 15740.6 13747.7 10472.9 6651.1 3454.5 1875.7 1062.9 719.0 508.0 297.0 117.2 
0.0 
3829.6 3884.4 3962.5 4134.5 4368.9 4689.4 5111.4 5588.2 6213.4 6830.8 7596.8 8487.8 9597.6 10777.7 12192.3 13567.9 14787.1 15873.5 
16803.6 17929.0 19421.8 20617.6 21172.5 20484.7 18835.6 16561.3 13552.3 9464.7 5228.6 2665.1 1453.7 906.6 609.6 414.2 257.9 132.9 
0.0 
3829.6 3853.1 3931.3 4111.0 4376.7 4720.6 5119.2 5674.1 6275.9 6940.3 7745.3 8651.9 9730.4 10902.8 12294.0 13724.2 14857.5 15842.2 
16608.2 17467.9 18554.3 19179.5 19124.8 17905.6 15818.8 13364.7 10512.0 6885.6 3689.0 1821.0 1102.0 687.8 461.1 265.7 179.8 78.2 0.0 
3829.6 3845.3 3907.8 4064.1 4298.6 4611.2 4994.2 5455.3 6033.6 6604.2 7260.7 8011.0 8870.7 9855.5 10973.1 12215.8 13349.1 14208.8 
14904.4 15631.2 16334.6 16506.6 16029.8 14458.9 12419.0 10160.3 7792.2 5041.1 2657.3 1375.5 883.2 570.5 336.1 171.9 109.4 54.7 0.0 
3829.6 3821.8 3860.9 3970.3 4150.1 4400.2 4697.2 5041.1 5424.0 5853.9 6291.6 6791.8 7401.4 8081.3 8925.4 9894.6 10652.7 11262.3 
11504.6 11543.7 11449.9 10699.6 9277.1 7073.1 5017.6 3603.0 2587.0 1672.5 977.0 640.9 429.9 289.2 179.8 93.8 46.9 15.6 0.0 
3829.6 3774.9 3720.2 3712.4 3728.0 3782.8 3837.5 3868.7 3907.8 3876.5 3782.8 3634.3 3524.8 3517.0 3696.8 3939.1 3978.1 3603.0 3009.0 
2454.1 1875.7 1375.5 1078.6 859.7 695.6 562.7 437.7 328.3 242.3 179.8 132.9 93.8 62.5 31.3 7.8 7.8 0.0 
3829.6 3681.2 3517.0 3352.9 3196.6 3040.3 2837.1 2493.2 2055.5 1672.5 1508.4 1516.2 1617.8 1782.0 1907.0 1875.7 1602.2 1242.7 922.2 742.5 
656.5 609.6 547.1 468.9 383.0 320.4 257.9 226.7 195.4 171.9 140.7 117.2 78.2 31.3 7.8 0.0 0.0 
3829.6 3634.3 3345.1 3032.5 2719.8 2336.9 1821.0 1328.7 1125.4 1086.4 1078.6 1078.6 1094.2 1117.6 1055.1 851.9 640.9 539.3 476.8 422.0 390.8 
359.5 328.3 297.0 273.5 257.9 234.5 179.8 132.9 101.6 62.5 39.1 15.6 7.8 0.0 0.0 0.0 
3829.6 3571.7 3181.0 2751.1 2266.5 1703.8 1180.2 1016.0 977.0 930.1 891.0 859.7 828.5 781.6 680.0 539.3 461.1 390.8 336.1 304.8 273.5 
257.9 234.5 226.7 203.2 179.8 156.3 132.9 101.6 70.3 54.7 31.3 15.6 0.0 0.0 0.0 0.0 
3829.6 3517.0 3016.8 2508.8 1914.8 1258.3 1023.8 961.3 914.4 859.7 805.0 734.7 672.1 601.8 515.8 445.5 383.0 328.3 289.2 265.7 242.3 226.7 
211.0 195.4 179.8 164.1 140.7 109.4 93.8 78.2 54.7 31.3 7.8 0.0 0.0 0.0 0.0 
3829.6 3446.7 2923.0 2297.8 1610.0 1078.6 984.8 937.9 883.2 828.5 758.1 672.1 594.0 515.8 445.5 390.8 343.9 297.0 273.5 250.1 226.7 211.0 195.4 
179.8 156.3 140.7 117.2 93.8 78.2 62.5 39.1 15.6 0.0 0.0 0.0 0.0 0.0 
3829.6 3431.1 2844.9 2188.4 1391.2 1031.7 977.0 930.1 875.3 812.8 734.7 656.5 570.5 492.4 422.0 367.3 328.3 289.2 257.9 234.5 211.0 195.4 171.9 
156.3 140.7 109.4 86.0 78.2 62.5 46.9 23.4 7.8 0.0 0.0 0.0 0.0 0.0 
3829.6 3423.2 2805.8 2094.6 1289.6 1023.8 969.1 922.2 875.3 812.8 726.9 640.9 554.9 484.6 422.0 375.1 336.1 304.8 265.7 234.5 203.2 187.6 164.1 
148.5 125.0 86.0 62.5 54.7 39.1 23.4 15.6 0.0 0.0 0.0 0.0 0.0 0.0 
3829.6 3392.0 2798.0 2102.4 1281.8 1016.0 969.1 922.2 867.5 805.0 726.9 640.9 562.7 492.4 429.9 383.0 343.9 304.8 265.7 234.5 203.2 187.6 164.1 
148.5 125.0 86.0 62.5 46.9 39.1 23.4 7.8 0.0 0.0 0.0 0.0 0.0 0.0 
